Units | Price/unit after discount | Applied Discount |
1 | £ 22.53 | 0% |
5 | £ 21.40 | 5% |
10 | £ 20.28 | 10% |
20 | £ 19.15 | 15% |
50 | £ 16.90 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 22.53 | 0% |
5 | £ 21.40 | 5% |
10 | £ 20.28 | 10% |
20 | £ 19.15 | 15% |
50 | £ 16.90 | 25% |
Steel, heat-treated.
The vice jaws for the Talongrip clamps increase the functionality of your 100 and 150mm vices (4" or 6").
This is a simple bolt-on system that allows you to perform aggressive machining operations whilst clamping on as little as 1,5mm.
Ideal for small batch sizes or when building a fixture is not economical.
Supplied with one jawstop (either part no. 12035.W0220 or .W0230 - see table) and for individual Talongrips (either part no. 12034.W0050 or .W0075).
Set includes a pair of vice jaws, four talongrip clamps and one stop (part no.12035.W0220).