Price & Availability | CAD | Order No. | h1 | h2 | h3 | d1 | d2 | d3 | d4 | l1 | Qty/pack | Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12036.W0570 | 11.94 | 6.73 | 5.21 | 19,00-19,05 | 16.61 | 8.31 | M 5 | 6.05 | 2 | 18 | ||||||||||||||||||||||||||||||||||||||
£ 73.25 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Designed for those aggressive operations on harder materials while providing the versatility to hold just about any shape.
Standard gripping height (.200") or elevated workpiece for cutter clearance around jaws by resting part on the original Versagrip gripper or custom made pucks in the Versa pockets. Rotatable, flat, serrated top face for additional holding force in horizontal pockets in jaws or hard stops.
Max. vice torque per pair of grips - 6" vice: 35-40 Lb/Fts (47,5-54,2 Nm.).