Coolant Nozzles
black eye
Units | Price/unit after discount | Applied Discount |
1 | £ 27.71 | 0% |
5 | £ 26.32 | 5% |
10 | £ 24.94 | 10% |
20 | £ 23.55 | 15% |
50 | £ 20.78 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 27.71 | 0% |
5 | £ 26.32 | 5% |
10 | £ 24.94 | 10% |
20 | £ 23.55 | 15% |
50 | £ 20.78 | 25% |
Body: acetal.
Ball and tube: stainless steel.
Max. temperature 70°C.
Max. pressure 10 bar.
symbola/symbol is an angle of adjustment either side of centre line.
Screws into threaded coolant ports. Large adjustment angle.
Choose large orifice for maximum flow.
Choose smaller orifices when using multiple nozzles.
Choose tapped ends if nozzle will need to be plugged (set screw included).