Coolant Nozzles
black eye
Units | Price/unit after discount | Applied Discount |
1 | £ 21.64 | 0% |
5 | £ 20.56 | 5% |
10 | £ 19.48 | 10% |
20 | £ 18.39 | 15% |
50 | £ 16.23 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 21.64 | 0% |
5 | £ 20.56 | 5% |
10 | £ 19.48 | 10% |
20 | £ 18.39 | 15% |
50 | £ 16.23 | 25% |
Body: acetal.
Ball: stainless steel.
Max. temperature 70°C.
Max. pressure 10 bar.
symbola/symbol is an angle of adjustment either side of centre line.
Screw-in, flush mount coolant nozzles.
Insert hex. key (provided), into the top of the nozzle until it engages with the hex. socket. Screw in until the body is flush.