Coolant Nozzles
black eye
Price & Availability | CAD | Order No. | d1 | d2 | l1 | l2 | α | A/F | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20020.W2121 | 1/8" NPT | 4.0 | 12.7 | 3.0 | ±35° | 9/64" | ||||||||||||||||||||||||||||||||||||||
£ 21.64 per unit (click for quantity discounts)
Ready to despatch 10 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||
20020.W2122 | 1/8" BSPT | 4.0 | 12.7 | 3.0 | ±35° | 9/64" | ||||||||||||||||||||||||||||||||||||||
£ 21.64 per unit (click for quantity discounts)
Ready to despatch 7 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||
20020.W2250 | 1/4" NPT/BSPT | 4.0 | 15.7 | 3.8 | ±40° | 9/64" | ||||||||||||||||||||||||||||||||||||||
£ 22.76 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||
20020.W2370 | 3/8" NPT/BSPT | 5.6 | 19.1 | 4.6 | ±40° | 3/16" | ||||||||||||||||||||||||||||||||||||||
£ 24.05 per unit (click for quantity discounts)
Ready to despatch 15 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Body: acetal.
Ball: stainless steel.
Max. temperature 70°C.
Max. pressure 10 bar.
symbola/symbol is an angle of adjustment either side of centre line.
Screw-in, flush mount coolant nozzles.
Insert hex. key (provided), into the top of the nozzle until it engages with the hex. socket. Screw in until the body is flush.