Coolant Nozzles
black eye
Units | Price/unit after discount | Applied Discount |
1 | £ 22.88 | 0% |
5 | £ 21.74 | 5% |
10 | £ 20.59 | 10% |
20 | £ 19.45 | 15% |
50 | £ 17.16 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 22.88 | 0% |
5 | £ 21.74 | 5% |
10 | £ 20.59 | 10% |
20 | £ 19.45 | 15% |
50 | £ 17.16 | 25% |
Body: acetal.
Ball: stainless steel.
Max. temperature 70ºC.
Max. pressure 10 bar.
symbola/symbol is an angle of adjustment either side of centre line.
Can be used with brass connector 20034.
Screws onto any NPT or BSPT pipe.
Choose large orifice for maximum flow and smaller orifices when using multiple nozzles.
Choose tapped tube if the nozzles needs to be plugged (set screw included).