Coolant Nozzles
black eye
Units | Price/unit after discount | Applied Discount |
1 | £ 18.20 | 0% |
5 | £ 17.29 | 5% |
10 | £ 16.38 | 10% |
20 | £ 15.47 | 15% |
50 | £ 13.65 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 18.20 | 0% |
5 | £ 17.29 | 5% |
10 | £ 16.38 | 10% |
20 | £ 15.47 | 15% |
50 | £ 13.65 | 25% |
Acetal or brass.
Acetal type:
Max. temp: 70ºC.
Max. pressure: 10 bar.
Brass type:
Max. temperature: 150ºC.
Max. pressure: 33 bar.
Extended ball adapter only.
Can be fitted to 1/8" NPT/BSPT fittings.