Coolant Nozzles
black eye
Price & Availability | CAD | Order No. | Type | d1 | d3 | l1 | Thread d2 | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20036.W6120-A | Acetal | 12 | 6.4 | 23.1 | 1/8" NPT/BSPT | ||||||||||||||||||||||||||||||||||||||
£ 13.44 per unit (click for quantity discounts)
Ready to despatch 4 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||
20036.W8500-A | Acetal | 1/2" | 6.4 | 23.9 | 1/8" NPT/BSPT | ||||||||||||||||||||||||||||||||||||||
£ 13.44 per unit (click for quantity discounts)
Ready to despatch 3 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||
20036.W6120-B | Brass | 12 | 7/32" Hex. | 22.9 | 1/8" NPT/BSPT | ||||||||||||||||||||||||||||||||||||||
£ 18.20 per unit (click for quantity discounts)
Ready to despatch 4 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||
20036.W8500-B | Brass | 1/2" | 7/32" Hex. | 23.9 | 1/8" NPT/BSPT | ||||||||||||||||||||||||||||||||||||||
£ 19.88 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Acetal or brass.
Acetal type:
Max. temp: 70ºC.
Max. pressure: 10 bar.
Brass type:
Max. temperature: 150ºC.
Max. pressure: 33 bar.
Extended ball adapter only.
Can be fitted to 1/8" NPT/BSPT fittings.