Coolant Nozzles
black eye
Units | Price/unit after discount | Applied Discount |
1 | £ 17.44 | 0% |
5 | £ 16.57 | 5% |
10 | £ 15.70 | 10% |
20 | £ 14.82 | 15% |
50 | £ 13.08 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 17.44 | 0% |
5 | £ 16.57 | 5% |
10 | £ 15.70 | 10% |
20 | £ 14.82 | 15% |
50 | £ 13.08 | 25% |
Body: acetal.
Ball: stainless steel.
Max. temperature: 70ºC.
Max. pressure: 10 bar.
symbola/symbol is an angle of adjustment either side of centre line.
Simply drill and ream hole (to H9) then press in the coolant nozzle until the body is flush.
The threaded hole in the top of the nozzle can be used for an extension tube (20020), a spray tip (20080 or 20082) or plugged with a set screw.