Units | Price/unit after discount | Applied Discount |
1 | £ 38.79 | 0% |
5 | £ 36.85 | 5% |
10 | £ 34.91 | 10% |
20 | £ 32.97 | 15% |
50 | £ 29.09 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 38.79 | 0% |
5 | £ 36.85 | 5% |
10 | £ 34.91 | 10% |
20 | £ 32.97 | 15% |
50 | £ 29.09 | 25% |
Body and nut: brass.
Ball and extension: stainless steel.
152,4mm long tubes brass/copper.
Max. temperature: 150ºC.
Max. pressure: 100 bar.
symbola/symbol is an angle of adjustment either side of centre line.
These units fit both NPT and BSPT ports. Through tightening of nut A/F2 these nozzles can be locked in position. Ideal for applications where the nozzles could be knocked out of position.
The balls and tube are easily interchangeable - see part no. 20109 for replacement balls and tubes.