Inspection Balls
inch - short shank
Price & Availability | CAD | Order No. | d1 ±0.0003 |
d2 ±0.0002 |
d3 | l1 | l2 ±0.0002 |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20513.W0012I | 0.125 | 0.126 | 0.19 | 0.28 | 0.156 | ||||||||||||||||||||||||||||||||||||||
£ 84.00 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Ball: carbide.
Shank: 440 stainless steel.
Concentricity of ball to shank: ,0002 T.I.R.
Used as reference points for inspection applications in conjunction with CMMs to accurately measure the work piece.
All dimensions in inches.