Inspection Balls
inch - short shank
Price & Availability | Article | d1 ±0.0003 | d2 ±0.0002 | d3 | l1 | l2 ±0.0002 | ||||||||||||||||||
20513.W0012I | 0.125 | 0.126 | 0.19 | 0.28 | 0.156 | |||||||||||||||||||
£ 84.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
±0.0003 0.125 d2
±0.0002 0.126 d3 0.19 l1 0.28 l2
±0.0002 0.156 |
Ball: carbide.
Shank: 440 stainless steel.
Concentricity of ball to shank: ,0002 T.I.R.
Used as reference points for inspection applications in conjunction with CMMs to accurately measure the work piece.
All dimensions in inches.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com