Price & Availability | Article | d1 tol. 6G | d2 | d3 +0.0002|-0.0000 | l1 | l2 | l3 | Weight g | ||||||||||||||||||
20531.W0001 | M 1,6x0,35 | 7.95 | 6.4 | 22 | 6.4 | 9.5 | 4.5 | |||||||||||||||||||
£ 260.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. 6G M 1,6x0,35 d2 7.95 d3
+0.0002|-0.0000 6.4 l1 22 l2 6.4 l3 9.5 Weight
g 4.5 | ||||||||||||||||||||||||||
20531.W0002 | M 2x0,40 | 7.95 | 6.4 | 22 | 6.4 | 9.5 | 4.5 | |||||||||||||||||||
£ 260.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. 6G M 2x0,40 d2 7.95 d3
+0.0002|-0.0000 6.4 l1 22 l2 6.4 l3 9.5 Weight
g 4.5 | ||||||||||||||||||||||||||
20531.W0003 | M 2,5x0,45 | 7.95 | 6.4 | 22 | 6.4 | 9.5 | 4.5 | |||||||||||||||||||
£ 260.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. 6G M 2,5x0,45 d2 7.95 d3
+0.0002|-0.0000 6.4 l1 22 l2 6.4 l3 9.5 Weight
g 4.5 | ||||||||||||||||||||||||||
20531.W0004 | M 3x0,50 | 7.95 | 6.4 | 22 | 6.4 | 9.5 | 4.5 | |||||||||||||||||||
£ 241.72 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. 6G M 3x0,50 d2 7.95 d3
+0.0002|-0.0000 6.4 l1 22 l2 6.4 l3 9.5 Weight
g 4.5 | ||||||||||||||||||||||||||
20531.W0005 | M 4x0,70 | 7.95 | 6.4 | 22 | 6.4 | 9.5 | 4.5 | |||||||||||||||||||
£ 241.72 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. 6G M 4x0,70 d2 7.95 d3
+0.0002|-0.0000 6.4 l1 22 l2 6.4 l3 9.5 Weight
g 4.5 | ||||||||||||||||||||||||||
20531.W0006 | M 5x0,80 | 9.53 | 6.4 | 22 | 6.4 | 9.5 | 0.2 | |||||||||||||||||||
£ 241.72 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. 6G M 5x0,80 d2 9.53 d3
+0.0002|-0.0000 6.4 l1 22 l2 6.4 l3 9.5 Weight
g 0.2 | ||||||||||||||||||||||||||
20531.W0008 | M 6x1,00 | 9.53 | 6.4 | 22 | 6.4 | 9.5 | 6.2 | |||||||||||||||||||
£ 241.72 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. 6G M 6x1,00 d2 9.53 d3
+0.0002|-0.0000 6.4 l1 22 l2 6.4 l3 9.5 Weight
g 6.2 | ||||||||||||||||||||||||||
20531.W0010 | M 8x1,25 | 12.70 | 6.4 | 28 | 12.7 | 9.5 | 12.2 | |||||||||||||||||||
£ 241.72 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. 6G M 8x1,25 d2 12.70 d3
+0.0002|-0.0000 6.4 l1 28 l2 12.7 l3 9.5 Weight
g 12.2 | ||||||||||||||||||||||||||
20531.W0012 | M10x1,50 | 12.70 | 6.4 | 28 | 12.7 | 9.5 | 20.4 | |||||||||||||||||||
£ 260.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. 6G M10x1,50 d2 12.70 d3
+0.0002|-0.0000 6.4 l1 28 l2 12.7 l3 9.5 Weight
g 20.4 | ||||||||||||||||||||||||||
20531.W0016 | M12x1,75 | 22.23 | 6.4 | 28 | 12.7 | 9.5 | 24.9 | |||||||||||||||||||
£ 260.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. 6G M12x1,75 d2 22.23 d3
+0.0002|-0.0000 6.4 l1 28 l2 12.7 l3 9.5 Weight
g 24.9 | ||||||||||||||||||||||||||
20531.W0020 | M16x2,00 | 22.23 | 6.4 | 28 | 12.7 | 9.5 | 34.0 | |||||||||||||||||||
£ 260.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. 6G M16x2,00 d2 22.23 d3
+0.0002|-0.0000 6.4 l1 28 l2 12.7 l3 9.5 Weight
g 34.0 | ||||||||||||||||||||||||||
20531.W2508 | M20x2,50 | 25.40 | 6.4 | 28 | 12.7 | 9.5 | 45.4 | |||||||||||||||||||
£ 260.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. 6G M20x2,50 d2 25.40 d3
+0.0002|-0.0000 6.4 l1 28 l2 12.7 l3 9.5 Weight
g 45.4 |
Body: 52100 steel.
Collar: 12L14 steel, blackened.
Shaft size l3 is the same diameter on all gauges to simplify calculation of the hole spread - all diameters are concentric within .0002 T.I.R. Thread class 6G
Two piece construction. Use to accurately measure the distance between two tapped holes in a workpiece.