Inspection Balls
inch - short shank
Price & Availability | Article | Type | d1 ±0.0002 in|±0.005 mm inch | d2 +0.0000 in|-0.0004 in. +0.000 mm|-0.010 mm | d3 | d4 UNC-2B | l1 | l2 ±0.0002 in|±0.005 mm | Weight g | ||||||||||||||||||
20512.W0006 | Inch | 0.500 | 0.250 | 1/2" | 6-32x3/16" | 5/8" | 0.313 | 13.6 | |||||||||||||||||||
£ 71.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Inch d1
±0.0002 in|±0.005 mm
inch 0.500 d2
+0.0000 in|-0.0004 in. +0.000 mm|-0.010 mm 0.250 d3 1/2" d4
UNC-2B 6-32x3/16" l1 5/8" l2
±0.0002 in|±0.005 mm 0.313 Weight
g 13.6 | |||||||||||||||||||||||||||
20512.W0010 | Inch | 0.500 | 0.250 | 1/2" | - | 5/8" | 0.313 | 13.6 | |||||||||||||||||||
£ 71.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Inch d1
±0.0002 in|±0.005 mm
inch 0.500 d2
+0.0000 in|-0.0004 in. +0.000 mm|-0.010 mm 0.250 d3 1/2" d4
UNC-2B - l1 5/8" l2
±0.0002 in|±0.005 mm 0.313 Weight
g 13.6 | |||||||||||||||||||||||||||
20512.W0012 | Metric | 6 | 3 | 6 | - | 16 | 6 | 4.5 | |||||||||||||||||||
£ 113.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Metric d1
±0.0002 in|±0.005 mm
inch 6 d2
+0.0000 in|-0.0004 in. +0.000 mm|-0.010 mm 3 d3 6 d4
UNC-2B - l1 16 l2
±0.0002 in|±0.005 mm 6 Weight
g 4.5 | |||||||||||||||||||||||||||
20512.W0050 | Metric | 10 | 5 | 10 | - | 20 | 10 | 13.6 | |||||||||||||||||||
£ 176.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Metric d1
±0.0002 in|±0.005 mm
inch 10 d2
+0.0000 in|-0.0004 in. +0.000 mm|-0.010 mm 5 d3 10 d4
UNC-2B - l1 20 l2
±0.0002 in|±0.005 mm 10 Weight
g 13.6 | |||||||||||||||||||||||||||
20512.W0051 | Metric | 12 | 6 | 12 | - | 22 | 12 | 13.6 | |||||||||||||||||||
£ 181.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Metric d1
±0.0002 in|±0.005 mm
inch 12 d2
+0.0000 in|-0.0004 in. +0.000 mm|-0.010 mm 6 d3 12 d4
UNC-2B - l1 22 l2
±0.0002 in|±0.005 mm 12 Weight
g 13.6 |
Hardened and ground steel (8620 steel).
Concentricity of ball to shank: ,0002 T.I.R.
Used as reference points for inspection applications in conjunction with CMMs to accurately measure the work piece.