Inspection Balls
inch - short shank
| Price & Availability | Article | d1 +0.0000|-0.0002 | d2 +0.0000|-0.0002 | d3 | d4 | l1 | l2 ±0.0002 | Weight oz | ||||||||||||||||||
| 20500.W0025I | 0.250 | 0.125 | 1/4" | - | 0.58 | 0.200 | 0.16 | |||||||||||||||||||
£ 183.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0.0000|-0.0002 0.250 d2
+0.0000|-0.0002 0.125 d3 1/4" d4 - l1 0.58 l2
±0.0002 0.200 Weight
oz 0.16 | ||||||||||||||||||||||||||
| 20500.W0037I | 0.375 | 0.187 | 3/8" | - | 0.74 | 0.300 | 0.16 | |||||||||||||||||||
£ 183.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0.0000|-0.0002 0.375 d2
+0.0000|-0.0002 0.187 d3 3/8" d4 - l1 0.74 l2
±0.0002 0.300 Weight
oz 0.16 | ||||||||||||||||||||||||||
| 20500.W0038I | 0.375 | 0.313 | 1/2" | 8-32 | 0.74 | 0.300 | 0.48 | |||||||||||||||||||
£ 234.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0.0000|-0.0002 0.375 d2
+0.0000|-0.0002 0.313 d3 1/2" d4 8-32 l1 0.74 l2
±0.0002 0.300 Weight
oz 0.48 | ||||||||||||||||||||||||||
| 20500.W0050I | 0.500 | 0.250 | 1/2" | 6-32 | 0.63 | 0.313 | 0.48 | |||||||||||||||||||
£ 253.37 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0.0000|-0.0002 0.500 d2
+0.0000|-0.0002 0.250 d3 1/2" d4 6-32 l1 0.63 l2
±0.0002 0.313 Weight
oz 0.48 | ||||||||||||||||||||||||||
| 20500.W0051I | 0.500 | 0.250 | 1/2" | 6-32 | 0.93 | 0.400 | 0.48 | |||||||||||||||||||
£ 234.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0.0000|-0.0002 0.500 d2
+0.0000|-0.0002 0.250 d3 1/2" d4 6-32 l1 0.93 l2
±0.0002 0.400 Weight
oz 0.48 | ||||||||||||||||||||||||||
| 20500.W0052I | 0.500 | 0.250 | 1/2" | 6-32 | 0.88 | 0.500 | 0.48 | |||||||||||||||||||
£ 242.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0.0000|-0.0002 0.500 d2
+0.0000|-0.0002 0.250 d3 1/2" d4 6-32 l1 0.88 l2
±0.0002 0.500 Weight
oz 0.48 | ||||||||||||||||||||||||||
| 20500.W0053I | 0.500 | 0.375 | 5/8" | 10-24 | 1.31 | 0.375 | 0.96 | |||||||||||||||||||
£ 242.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0.0000|-0.0002 0.500 d2
+0.0000|-0.0002 0.375 d3 5/8" d4 10-24 l1 1.31 l2
±0.0002 0.375 Weight
oz 0.96 | ||||||||||||||||||||||||||
| 20500.W0063I | 0.625 | 0.312 | 5/8" | 8-32 | 1.08 | 0.450 | 0.96 | |||||||||||||||||||
£ 242.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0.0000|-0.0002 0.625 d2
+0.0000|-0.0002 0.312 d3 5/8" d4 8-32 l1 1.08 l2
±0.0002 0.450 Weight
oz 0.96 | ||||||||||||||||||||||||||
| 20500.W0064I | 0.625 | 0.375 | 5/8" | 10-24 | 1.42 | 0.450 | 1.12 | |||||||||||||||||||
£ 242.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0.0000|-0.0002 0.625 d2
+0.0000|-0.0002 0.375 d3 5/8" d4 10-24 l1 1.42 l2
±0.0002 0.450 Weight
oz 1.12 | ||||||||||||||||||||||||||
| 20500.W0068I | 0.688 | 0.375 | 3/4" | 10-24 | 1.47 | 0.500 | 1.44 | |||||||||||||||||||
£ 200.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0.0000|-0.0002 0.688 d2
+0.0000|-0.0002 0.375 d3 3/4" d4 10-24 l1 1.47 l2
±0.0002 0.500 Weight
oz 1.44 | ||||||||||||||||||||||||||
| 20500.W0075I | 0.750 | 0.375 | 3/4" | 10-24 | 1.53 | 0.562 | 2.08 | |||||||||||||||||||
£ 215.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0.0000|-0.0002 0.750 d2
+0.0000|-0.0002 0.375 d3 3/4" d4 10-24 l1 1.53 l2
±0.0002 0.562 Weight
oz 2.08 | ||||||||||||||||||||||||||
| 20500.W0100I | 1.000 | 0.500 | 1" | 10-24 | 1.64 | 0.700 | 4.00 | |||||||||||||||||||
£ 237.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0.0000|-0.0002 1.000 d2
+0.0000|-0.0002 0.500 d3 1" d4 10-24 l1 1.64 l2
±0.0002 0.700 Weight
oz 4.00 | ||||||||||||||||||||||||||
Steel (AISI 8620).
Case hardened.
Concentricity of ball to shank ,0001 T.I.R.
Used as reference points for inspection applications in conjunction with CMMs to accurately measure the workpiece.
All dimensions in inches.