Inspection Balls
inch - short shank
Units | Price/unit after discount | Applied Discount |
1-4 | £ 241.72 | 0% |
5-9 | £ 229.63 | 5% |
10-19 | £ 217.55 | 10% |
20-49 | £ 205.46 | 15% |
50+ | £ 181.29 | 25% |
Body: 52100 steel.
Collar: 12L14 steel, blackened.
Shaft size l3 is the same diameter on all gauges to simplify calculation of the hole spread - all diameters are concentric within .0002 T.I.R. Thread class 6G
Two piece construction. Use to accurately measure the distance between two tapped holes in a workpiece.