Inspection Balls
inch - short shank
| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 106.08 | 0% |
| 5-9 | £ 100.78 | 5% |
| 10-19 | £ 95.47 | 10% |
| 20-49 | £ 90.17 | 15% |
| 50+ | £ 79.56 | 25% |
Ball: carbide.
Shank: 440 stainless steel.
Concentricity of ball to shank: ,0002 T.I.R.
Used as reference points for inspection applications in conjunction with CMMs to accurately measure the work piece.
All dimensions in inches.