Set Collar
steel - blackened
Units | Price/unit after discount | Applied Discount |
1 | £ 15.26 | 0% |
10 | £ 13.73 | 10% |
20 | £ 12.97 | 15% |
50 | £ 12.21 | 20% |
100 | £ 11.45 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 15.26 | 0% |
10 | £ 13.73 | 10% |
20 | £ 12.97 | 15% |
50 | £ 12.21 | 20% |
100 | £ 11.45 | 25% |
Steel type:
Steel, black, steam oxidized.
Stainless steel type:
Stainless steel (AISI 316, 1.4404).
Slotted set collars with strong clamping force. Universal applicability: e.g as a fixed stop. The stainless steel type is extremely resistant to corrosive environments. Also available in divided finish - see part no. 38624.
Dimension s1 indicates the max. stroke or movement of d2 during tightening of the collar.