Units | Price/unit after discount | Applied Discount |
1 | £ 1,214.03 | 0% |
5 | £ 1,153.33 | 5% |
10 | £ 1,092.63 | 10% |
20 | £ 1,031.93 | 15% |
50 | £ 910.52 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 1,214.03 | 0% |
5 | £ 1,153.33 | 5% |
10 | £ 1,092.63 | 10% |
20 | £ 1,031.93 | 15% |
50 | £ 910.52 | 25% |
Standard pilot cone type:
Supplied with standard HSS blade of 14.cutting angle.
CRN pilot cone type:
Supplied with HSS TIN coated blade of 20.cutting angle.
Consists of four main elements:
1. Body and drill attachment spindle.
2. Pilot cone - unique to the desired chamfer, provides full support during cutting and ensures concentric chamfer.
3. Blades - 1 x HSS blade at 14.cutting angle supplied.
4. Blades adjusted lock nut.
The CRN pilot cone type version gives better results for harder material and larger batches as these have a higher hardness rating and lower friction characteristics.
Used to achieve high quality concentric chamfering quickly and easily, without risk of damage/cutting into the workpiece. The specially designed pilot cone provides full support to the blade throughout cutting and ensures a concentric chamfer.
Available with attachment spindles to suit most pillar drills, CNCs or hand drills.
Chamfer angle quoted is inclusive angle.
Recommended cutting speed= 10 - 20 m/min.
To extend the life of the blade and the pilot cone we recommend lubrication with cutting fluid or soluble oil.
On initial set-up, make minor height adjustment of pilot cone via the blade adjustment lock nut, to ensure the best possible positioning.
For replacement blades see part no. 91022.