Miniature Down Thrust Clamps
swivelling
Price & Availability | CAD | Order No. | Type | Clamping height h1 max. |
Clamping height h1 min. |
Stroke | d1 | d2 | w1 | w2 | h2 min. |
h2 max. |
h3 | h4 | l1 | l2 | l3 | Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12602.W0034 | With Eccentric Clamp Lever | 30 | 25 | 5 | 44 | M12 | 42 | 18 | 54 | 59 | 15 | 28 | 61 | 40 | 100 | 1022 | ||||||||||||||||||||||||||||||||||||||
£ 357.43 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
12602.W0035 | With Hex. Head Bolt | 30 | 25 | 5 | 44 | M12 | 42 | 18 | 54 | 59 | 15 | 13 | 61 | 40 | - | 708 | ||||||||||||||||||||||||||||||||||||||
£ 259.66 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Steel case-hardened, blackened and ground.
For heavy-duty clamping applications where space and height are limiting factors.
Often used for clamping of injection mould tools and the like.
T-nuts removable. For other T-nut sizes please refer to no. 24000.