Floating Clamps
clamping and locking
Price & Availability | CAD | Order No. | Type | Clamping range | h1 -0.1 |
Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12660.W0050 | Lower Jaw | - | 26.8 | 83 | ||||||||||||||||||||||||||||||||||||||
£ 98.42 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||
12660.W0052 | Upper Jaw | 0 - 12 | 21 | 69 | ||||||||||||||||||||||||||||||||||||||
£ 97.16 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Steel, case-hardened, nitrided.
The clamping jaws can be used for floating clamps 12660.W0008, 12662.W0010, 12660.W0012 and 12662.W0014
When using custom-made jaws it is important to insert the tightening screw (M 8 grade 12,9, 43Nm) 10mm deep into the clamp housing on the upper clamping jaw and 9mm deep into the clamp housing on the lower clamping jaw.