Body: case hardened steel, nitrided, manganese phosphate treated and ground.
Clamping jaws: case hardened steel, nitrided, manganese phosphate treated.
Housing: aluminium, red anodised.
Used to clamp and support additional clamping points on components, whilst minimising distortion in the clamping of components. It also serves to reduce vibration during machining.
The benefits of the floating clamp are:
- avoids vibration during the processing
- clamps ribs, beads and shackles to reinforce clamped components
- distortion-free clamping of raw parts.
Compact version with reduced height.
Used with:
24000 T-Nuts
12660 Clamp Jaws - upper & lower