Body: case hardened steel, nitrided, maganese phosphate treated and ground.
Clamping jaws: case hardened steel, nitrided, maganese phosphate treated.
Housing: aluminium, blue anodised.
Used to clamp and support additional clamping points on extremely pliable work pieces, whilst minimising deformation of component. It also serves to reduce vibration during machining.
The benefits of the floating clamp are:
- avoids vibration during the processing
- clamps ribs, beads and shackles to reinforce clamped components
- distortion-free clamping of raw parts.
Used with:
24000 T-Nuts
12660 Clamp Jaws - upper & lower