Mono Bloc Clamps
Price & Availability | CAD | Order No. | Type | h1 | h2 | d1 | d2 | l1 | l2 | l3 | l4 | l5 | Travel max. |
w1 | ||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10663.W0180 | Base | 61 - 85 | 28 | 28 | M16 | 382 | 160 | 95 | 80 | 25 | 152 | 48 | ||||||||||||||||||||||||||||||||
£ 1,669.43 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Steel.
Easy 152mm retraction of clamps. For use with big block clamping system (part no. 10661).