Mono Bloc Clamps
Price & Availability | CAD | Order No. | Type | h1 | l1 | l2 | w1 | ||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10671.W0080 | Set of 6 | 2, 4, 8, 16, 32 and 64 | 92 | 18 | 50 | ||||||||||||||||||||||||||||||||
£ 140.68 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Aluminium.
Supplied as set of six different spacer thicknesses. Suitable mounting screws also supplied. For use with clamp 10670.
Can reach a maximum clamping height of 126mm.