Retractable Clamps
Steel
Price & Availability | CAD | Order No. | h1 | h2 | h3 | h4 | h5 | h6 | l1 | l2 | l3 | l4 | Weight g |
l5 | l6 | r1 | w1 | w2 | w3 | w4 | w5 | d1 | Handle load max. N |
Clamping height finished surface min. |
Clamping height finished surface max. |
Clamping height rough surface min. |
Clamping height rough surface max. |
Clamping stroke s1 | Clamping force max. kN |
Clamping mechanism | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12610.W0006 | 81 | 45 | 10 | 24.0 | 8 | 47 | 18 | 25.5 | 20 | 25 | 242 | 16 | 11 | 40 | 42 | 26 | 22 | 32 | M 6x1 | 5.5 | 170 | 32 (32,0~29,5) | 40 (40,0~37,5) | 35 (35,0~32,5) | 43 (43,0~40,5) | 2.5 | 2.4 | Screw | ||||||||||||||||||||||||||||||||||||||
£ 200.71 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
12610.W0008 | 100 | 55 | 12 | 30.5 | 10 | 63 | 22 | 32.0 | 25 | 31 | 490 | 20 | 14 | 65 | 52 | 32 | 28 | 40 | M 8x1,25 | 6.5 | 210 | 37 (37,0~33,5) | 48 (48,0~44,5) | 42 (42~38,5) | 53 (53,0~49,5) | 3.5 | 4.2 | Screw | ||||||||||||||||||||||||||||||||||||||
£ 248.78 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | h1 | h2 | h3 | h4 | h5 | h6 | l1 | l2 | l3 | l4 | Weight g |
l5 | l6 | r1 | w1 | w2 | w3 | w4 | w5 | d1 | Handle load max. N |
Clamping height finished surface min. |
Clamping height finished surface max. |
Clamping height rough surface min. |
Clamping height rough surface max. |
Clamping stroke s1 | Clamping force max. kN |
Clamping mechanism |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12610.W0006 | 81 | 45 | 10 | 24.0 | 8 | 47 | 18 | 25.5 | 20 | 25 | 242 | 16 | 11 | 40 | 42 | 26 | 22 | 32 | M 6x1 | 5.5 | 170 | 32 (32,0~29,5) | 40 (40,0~37,5) | 35 (35,0~32,5) | 43 (43,0~40,5) | 2.5 | 2.4 | Screw |
12610.W0008 | 100 | 55 | 12 | 30.5 | 10 | 63 | 22 | 32.0 | 25 | 31 | 490 | 20 | 14 | 65 | 52 | 32 | 28 | 40 | M 8x1,25 | 6.5 | 210 | 37 (37,0~33,5) | 48 (48,0~44,5) | 42 (42~38,5) | 53 (53,0~49,5) | 3.5 | 4.2 | Screw |
Body/spindle: steel (C45), tempered and black oxide finish.
Arm/joint: steel (35CrMo), tempered and black oxide finish.
Clamping height can be adjusted. The values in brackets shows clamping height range. Screw clamping mechanism allows for longer clamping stroke and greater clamping force.