Retractable Clamps
Steel
Price & Availability | CAD | Order No. | h1 | h2 | h3 | h4 | h5 | h6 | l1 | l2 | l3 | l4 | Weight g |
l5 | l6 | w1 | w2 | w3 | w4 | w5 | d1 | Handle load max. N |
Clamping height finished surface min. |
Clamping height finished surface max. |
Clamping height rough surface min. |
Clamping height rough surface max. |
Clamping stroke s1 | Clamping force max. kN |
Clamping mechanism | Overall stroke s2 | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12610.W0106 | 89 | 45 | 10 | 24.0 | 8 | 50 | 18 | 25.5 | 20 | 25 | 244 | 16 | 11 | 42 | 26 | 22 | 32 | M 6x1 | 5.5 | 100 | 32 (31,5~32,5) | 40 (39,5~40,5) | 35 (34,5~35,5) | 43 (42,5~43,5) | 1.0 | 0.7 | Spiral Cam, 4° | 1.5 | ||||||||||||||||||||||||||||||||||||||
£ 248.78 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
12610.W0108 | 109 | 55 | 12 | 30.5 | 10 | 63 | 22 | 32.0 | 25 | 31 | 468 | 20 | 14 | 52 | 32 | 28 | 40 | M 8x1,25 | 6.5 | 150 | 37 (36,4~37,6) | 48 (47,4~48,6) | 42 (41,4~42,6) | 53 (52,4~53,6) | 1.2 | 1.1 | Spiral Cam, 4° | 1.8 | ||||||||||||||||||||||||||||||||||||||
£ 298.04 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | h1 | h2 | h3 | h4 | h5 | h6 | l1 | l2 | l3 | l4 | Weight g |
l5 | l6 | w1 | w2 | w3 | w4 | w5 | d1 | Handle load max. N |
Clamping height finished surface min. |
Clamping height finished surface max. |
Clamping height rough surface min. |
Clamping height rough surface max. |
Clamping stroke s1 | Clamping force max. kN |
Clamping mechanism | Overall stroke s2 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12610.W0106 | 89 | 45 | 10 | 24.0 | 8 | 50 | 18 | 25.5 | 20 | 25 | 244 | 16 | 11 | 42 | 26 | 22 | 32 | M 6x1 | 5.5 | 100 | 32 (31,5~32,5) | 40 (39,5~40,5) | 35 (34,5~35,5) | 43 (42,5~43,5) | 1.0 | 0.7 | Spiral Cam, 4° | 1.5 |
12610.W0108 | 109 | 55 | 12 | 30.5 | 10 | 63 | 22 | 32.0 | 25 | 31 | 468 | 20 | 14 | 52 | 32 | 28 | 40 | M 8x1,25 | 6.5 | 150 | 37 (36,4~37,6) | 48 (47,4~48,6) | 42 (41,4~42,6) | 53 (52,4~53,6) | 1.2 | 1.1 | Spiral Cam, 4° | 1.8 |
Body/spindle: steel (C45), tempered and black oxide finish.
Arm/joint: steel (35CrMo), tempered and black oxide finish.
Clamping height can be adjusted. The values in brackets shows clamping height range.