Step Adjustable Clamps
Units | Price/unit after discount | Applied Discount |
1 | £ 182.93 | 0% |
10 | £ 164.64 | 10% |
20 | £ 155.49 | 15% |
50 | £ 146.34 | 20% |
100 | £ 128.05 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 182.93 | 0% |
10 | £ 164.64 | 10% |
20 | £ 155.49 | 15% |
50 | £ 146.34 | 20% |
100 | £ 128.05 | 30% |
Steel, tempered and burnished.
Complete with T-bolt set. Weight-saving thanks to its lightweight design. Variable and fast adjustment at a distance from the workpiece. No additional clamping supports are needed to reach the required clamping height. The U-piece is undetachable from the clamp.
A washer (DIN 6340) must always be used between the hexagonal nut and U-piece.
h1 is dependent on depth of slot to DIN 650 and position of fixture nut.