Step Adjustable Clamps
Price & Availability | CAD | Order No. | Size | With clamping bolt | h1 min.|max. |
h2 | h3 | l1 | l2 | l3 | w1 | d1 | Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10630.W0110 | 10 | M10x10x80 | 0-15 | 32.0 | 30.5 | 80 | 30 | 19 | 44 | 11 | 349 | ||||||||||||||||||||||||||||||||||||||
£ 159.18 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||
10630.W0112 | 12 | M12x12x100 | 0-33 | 49.5 | 47.0 | 125 | 37 | 51 | 57 | 14 | 886 | ||||||||||||||||||||||||||||||||||||||
£ 176.80 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||
10630.W0114 | 14 | M12x14x125 | 0-33 | 49.5 | 47.0 | 125 | 37 | 51 | 57 | 14 | 905 | ||||||||||||||||||||||||||||||||||||||
£ 178.34 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||
10630.W0116 | 16 | M16x16x160 | 0-45 | 62.0 | 58.5 | 160 | 49 | 63 | 67 | 18 | 1648 | ||||||||||||||||||||||||||||||||||||||
£ 182.93 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||
10630.W0118 | 18 | M16x18x160 | 0-45 | 62.0 | 58.5 | 160 | 49 | 63 | 67 | 18 | 1668 | ||||||||||||||||||||||||||||||||||||||
£ 184.45 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Steel, tempered and burnished.
Complete with T-bolt set. Weight-saving thanks to its lightweight design. Variable and fast adjustment at a distance from the workpiece. No additional clamping supports are needed to reach the required clamping height. The U-piece is undetachable from the clamp.
A washer (DIN 6340) must always be used between the hexagonal nut and U-piece.
h1 is dependent on depth of slot to DIN 650 and position of fixture nut.