Swing Clamps
Price & Availability | CAD | Order No. | Type | l1 | l2 | l3 | l4 | l5 | l6 | d1 | d2 | d3 | d4 | d5 | d6 | A/F | Load setting range N |
Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12564.W0730 | Male Thread | 89.5 | 60 | 18.5 | 6.5 | 5.5 | - | 13 | 8 | - | M 5x0,8 | M 5x16 | - | 12 | 30 - 120 | 90 | ||||||||||||||||||||||||||||||||||||||
£ 117.78 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
12564.W0740 | Male Thread | 119.0 | 84 | 23.0 | 8.0 | 6.5 | - | 15 | 10 | - | M 6x1 | M 6x20 | - | 14 | 30 - 160 | 140 | ||||||||||||||||||||||||||||||||||||||
£ 167.06 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
12564.W0731 | Female Thread | 80.0 | 60 | - | 11.0 | - | - | 13 | - | 6 | - | M 5x6 | M 5x5 | - | 30 - 120 | 70 | ||||||||||||||||||||||||||||||||||||||
£ 149.02 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
12564.W0741 | Female Thread | 107.0 | 84 | - | 13.0 | - | - | 15 | - | 8 | - | M 6x20 | M 6x6 | - | 30 - 160 | 130 | ||||||||||||||||||||||||||||||||||||||
£ 174.27 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
12564.W0732 | Adaptors | 24.5 | 6 | 18.5 | 6.5 | 5.5 | 10 | 13 | 8 | - | M 5x0,8 | - | - | - | 30 - 120 | 20 | ||||||||||||||||||||||||||||||||||||||
£ 33.65 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
12564.W0742 | Adaptors | 30.0 | 7 | 23.0 | 8.0 | 6.5 | 12 | 15 | 10 | - | M 6x1 | - | - | - | 30 - 160 | 40 | ||||||||||||||||||||||||||||||||||||||
£ 34.87 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Stem, handle: steel (C45), tempered and black oxide finish.
Locking nut: steel (C45), black oxide finish.
Turning the set screw inside the handle allows the torque to be set to a desired clamping force.