Units | Price/unit after discount | Applied Discount |
1 | £ 302.85 | 0% |
10 | £ 272.57 | 10% |
20 | £ 257.42 | 15% |
50 | £ 242.28 | 20% |
100 | £ 212.00 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 302.85 | 0% |
10 | £ 272.57 | 10% |
20 | £ 257.42 | 15% |
50 | £ 242.28 | 20% |
100 | £ 212.00 | 30% |
Body/lever arm: steel (C45), black oxide finish.
Cam: steel (C45), carburized-hardened, black oxide finish.
Handle: phenolic plastic, black matt. Clamping handle is not included.
Can be used in both vertical and horizontal clamping applications.
Spring-loaded clamp that provides constant clamping force.
Long clamping-bar projection range allows clamping of a recessed part.
When using your own clamping bar, ensure that the diameter is finished to a H9 or better tolerance.
When a reaction force (F) becomes greater than clamping force, the clamping bar slides back, unclamping the part.