Price & Availability | CAD | Order No. | Type | Clamping direction | d1 | d2 | d3 | d4 | h1 | l1 | l2 | l3 | Weight g |
l4 | l5 | r1 | w1 | w2 | w3 | w4 | Clamping stroke s1 | Handle load max. N |
Clamping force max. kN |
Clamping releasing force kN |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12615.W0008 | Light Duty | Clockwise | 26 | 20 | 8 | 14 | 28 | 68.5 | 53 | 8 | 330 | 8 | 28 | 80 | 57 | 45 | M 6x1 (Pre-drill 5,2) | M 5x0,8 | 1.5 | 40 | 0.2 | F>0,2 | ||||||||||||||||||||||||||||||||||||||
£ 221.13 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
12615.W0012 | Light Duty | Clockwise | 36 | 30 | 12 | 21 | 40 | 90.7 | 72 | 12 | 930 | 12 | 50 | 132 | 85 | 65 | M10x1,5 (Pre-drill 8,5) | M 6x1 | 2.3 | 100 | 0.7 | F<0,7 | ||||||||||||||||||||||||||||||||||||||
£ 302.85 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
12615.W0208 | Light Duty | Clockwise | 26 | 20 | 8 | 14 | 28 | 68.5 | 53 | 8 | 330 | 8 | 28 | 80 | 57 | 45 | M 6x1 (Pre-drill 5,2) | M 5x0,8 | 1.5 | 80 | 0.5 | F>0,5 | ||||||||||||||||||||||||||||||||||||||
£ 221.13 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
12615.W0212 | Light Duty | Clockwise | 36 | 30 | 12 | 21 | 40 | 90.7 | 72 | 12 | 950 | 12 | 50 | 132 | 85 | 65 | M10x1,5 (Pre-drill 8,5) | M 6x1 | 2.3 | 150 | 1.4 | F>1,4 | ||||||||||||||||||||||||||||||||||||||
£ 302.85 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
12615.W0108 | Heavy Duty | Anti Clockwise | 26 | 20 | 8 | 14 | 28 | 68.5 | 53 | 8 | 330 | 8 | 28 | 80 | 57 | 45 | M 6x1 (Pre-drill 5,2) | M 5x0,8 | 1.5 | 40 | 0.2 | F>0,2 | ||||||||||||||||||||||||||||||||||||||
£ 221.13 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
12615.W0112 | Heavy Duty | Anti Clockwise | 36 | 30 | 12 | 21 | 40 | 90.7 | 72 | 12 | 930 | 12 | 50 | 132 | 85 | 65 | M10x1,5 (Pre-drill 8,5) | M 6x1 | 2.3 | 100 | 0.5 | F<0,7 | ||||||||||||||||||||||||||||||||||||||
£ 302.85 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
12615.W0308 | Heavy Duty | Anti Clockwise | 26 | 20 | 8 | 14 | 28 | 68.5 | 53 | 8 | 330 | 8 | 28 | 80 | 57 | 45 | M 6x1 (Pre-drill 5,2) | M 5x0,8 | 1.5 | 80 | 0.5 | F>0,5 | ||||||||||||||||||||||||||||||||||||||
£ 221.13 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
12615.W0312 | Heavy Duty | Anti Clockwise | 36 | 30 | 12 | 21 | 40 | 90.7 | 72 | 12 | 950 | 12 | 50 | 132 | 85 | 65 | M10x1,5 (Pre-drill 8,5) | M 6x1 | 2.3 | 150 | 1.4 | F>1,4 | ||||||||||||||||||||||||||||||||||||||
£ 302.85 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | Type | Clamping direction | d1 | d2 | d3 | d4 | h1 | l1 | l2 | l3 | Weight g |
l4 | l5 | r1 | w1 | w2 | w3 | w4 | Clamping stroke s1 | Handle load max. N |
Clamping force max. kN |
Clamping releasing force kN |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12615.W0008 | Light Duty | Clockwise | 26 | 20 | 8 | 14 | 28 | 68.5 | 53 | 8 | 330 | 8 | 28 | 80 | 57 | 45 | M 6x1 (Pre-drill 5,2) | M 5x0,8 | 1.5 | 40 | 0.2 | F>0,2 |
12615.W0012 | Light Duty | Clockwise | 36 | 30 | 12 | 21 | 40 | 90.7 | 72 | 12 | 930 | 12 | 50 | 132 | 85 | 65 | M10x1,5 (Pre-drill 8,5) | M 6x1 | 2.3 | 100 | 0.7 | F<0,7 |
12615.W0208 | Light Duty | Clockwise | 26 | 20 | 8 | 14 | 28 | 68.5 | 53 | 8 | 330 | 8 | 28 | 80 | 57 | 45 | M 6x1 (Pre-drill 5,2) | M 5x0,8 | 1.5 | 80 | 0.5 | F>0,5 |
12615.W0212 | Light Duty | Clockwise | 36 | 30 | 12 | 21 | 40 | 90.7 | 72 | 12 | 950 | 12 | 50 | 132 | 85 | 65 | M10x1,5 (Pre-drill 8,5) | M 6x1 | 2.3 | 150 | 1.4 | F>1,4 |
12615.W0108 | Heavy Duty | Anti Clockwise | 26 | 20 | 8 | 14 | 28 | 68.5 | 53 | 8 | 330 | 8 | 28 | 80 | 57 | 45 | M 6x1 (Pre-drill 5,2) | M 5x0,8 | 1.5 | 40 | 0.2 | F>0,2 |
12615.W0112 | Heavy Duty | Anti Clockwise | 36 | 30 | 12 | 21 | 40 | 90.7 | 72 | 12 | 930 | 12 | 50 | 132 | 85 | 65 | M10x1,5 (Pre-drill 8,5) | M 6x1 | 2.3 | 100 | 0.5 | F<0,7 |
12615.W0308 | Heavy Duty | Anti Clockwise | 26 | 20 | 8 | 14 | 28 | 68.5 | 53 | 8 | 330 | 8 | 28 | 80 | 57 | 45 | M 6x1 (Pre-drill 5,2) | M 5x0,8 | 1.5 | 80 | 0.5 | F>0,5 |
12615.W0312 | Heavy Duty | Anti Clockwise | 36 | 30 | 12 | 21 | 40 | 90.7 | 72 | 12 | 950 | 12 | 50 | 132 | 85 | 65 | M10x1,5 (Pre-drill 8,5) | M 6x1 | 2.3 | 150 | 1.4 | F>1,4 |
Body/lever arm: steel (C45), black oxide finish.
Cam: steel (C45), carburized-hardened, black oxide finish.
Handle: phenolic plastic, black matt. Clamping handle is not included.
Can be used in both vertical and horizontal clamping applications.
Spring-loaded clamp that provides constant clamping force.
Long clamping-bar projection range allows clamping of a recessed part.
When using your own clamping bar, ensure that the diameter is finished to a H9 or better tolerance.
When a reaction force (F) becomes greater than clamping force, the clamping bar slides back, unclamping the part.