Units | Price/unit after discount | Applied Discount |
1 | £ 287.24 | 0% |
10 | £ 258.52 | 10% |
20 | £ 244.15 | 15% |
50 | £ 229.79 | 20% |
100 | £ 201.07 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 287.24 | 0% |
10 | £ 258.52 | 10% |
20 | £ 244.15 | 15% |
50 | £ 229.79 | 20% |
100 | £ 201.07 | 30% |
Body/lever arm: steel (C45), black oxide finish.
Cam: steel (C45), carburized-hardened, black oxide finish.
Handle: phenolic plastic, black matt.
Can be used in both vertical and horizontal clamping applications.
Spring-loaded clamp that provides constant clamping force.
Long clamping-bar projection range allows clamping of a recessed part.
When using your own clamping bar, ensure that the diameter is finished to a H9 or better tolerance.
When the applied u-clamp force (F) becomes greater than clamping force, the clamping bar slides back, unclamping the part.