Price & Availability | Order No. | h1 -1 |
h2 | h3 | l1 ±0.1 |
d1 min. |
d1 max. |
d2 tol. F7 |
d3 | d4 +0.3 |
d6 | d7 | Weight g |
d8 | Location hole d5 tol. H7 |
h4 | h5 -2 |
h6 | h7 | l2 | Stroke s1 | t1 | A/F1 | A/F2 | Clamping force max. kN |
No. of segments n | ||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12061.W0214 | 14.3 | 9.8 | 8.6 | 4.5 | 14.5 | 18.5 | 12 | M 4 | 2.0 | 2.0 | 4 | 19 | M 4 | 12 | 5.5 | 19.3 | 2.0 | 5.5 | 4.5 | 2.3 | 6 | 3 | 5 | 3.5 | 3 | |||||||||||||||||||||||||||||||
£ 407.26 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
12061.W0218 | 16.6 | 11.5 | 10.4 | 5.5 | 18.5 | 22.5 | 15 | M 5 | 2.5 | 2.5 | 5 | 38 | M 5 | 15 | 7.5 | 22.8 | 2.5 | 7.5 | 5.5 | 2.3 | 7 | 4 | 5 | 4.5 | 3 | |||||||||||||||||||||||||||||||
£ 447.34 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
12061.W0222 | 19.7 | 14.1 | 13.0 | 7.0 | 22.5 | 26.5 | 20 | M 6 | 3.0 | 3.0 | 6 | 62 | M 6 | 20 | 6.0 | 28.7 | 3.0 | 6.0 | 7.0 | 2.3 | 8 | 5 | 6 | 5.0 | 3 | |||||||||||||||||||||||||||||||
£ 493.29 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
12061.W0226 | 19.7 | 14.1 | 13.0 | 7.0 | 26.5 | 30.5 | 20 | M 6 | 3.0 | 3.0 | 6 | 87 | M 6 | 20 | 6.0 | 28.9 | 3.0 | 6.0 | 7.0 | 2.3 | 8 | 5 | 6 | 5.0 | 3 | |||||||||||||||||||||||||||||||
£ 533.04 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
12061.W0230 | 23.2 | 14.0 | 11.7 | 9.0 | 30.5 | 38.5 | 25 | M 6 | 4.0 | 4.0 | 6 | 133 | M 6 | 25 | 7.0 | 32.2 | 4.0 | 7.0 | 9.0 | 4.6 | 8 | 5 | 6 | 5.0 | 3 | |||||||||||||||||||||||||||||||
£ 579.16 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
12061.W0238 | 27.2 | 18.0 | 15.5 | 11.0 | 38.5 | 46.5 | 30 | M 8 | 4.0 | 4.0 | 8 | 238 | M 8 | 30 | 7.5 | 39.2 | 4.0 | 7.5 | 11.0 | 4.6 | 10 | 6 | 8 | 6.5 | 6 | |||||||||||||||||||||||||||||||
£ 625.99 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
12061.W0246 | 27.2 | 18.0 | 15.7 | 11.0 | 46.5 | 54.5 | 30 | M 8 | 4.0 | 4.0 | 8 | 327 | M 8 | 30 | 7.5 | 39.2 | 4.0 | 7.5 | 11.0 | 4.6 | 10 | 6 | 8 | 6.5 | 6 | |||||||||||||||||||||||||||||||
£ 802.88 per unit (click for quantity discounts)
Ready to despatch 3 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
12061.W0254 | 40.7 | 23.7 | 19.1 | 15.0 | 54.5 | 70.5 | 45 | M10 | 5.0 | 5.0 | 10 | 658 | M10 | 45 | 9.0 | 54.7 | 5.0 | 9.0 | 15.0 | 9.2 | 12 | 8 | 10 | 8.0 | 6 | |||||||||||||||||||||||||||||||
£ 844.42 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
12061.W0270 | 46.0 | 28.3 | 23.6 | 17.0 | 70.5 | 86.5 | 60 | M12 | 5.0 | 5.0 | 12 | 1286 | M12 | 60 | 10.0 | 63.0 | 5.0 | 10.0 | 17.0 | 9.2 | 15 | 10 | 12 | 10.0 | 6 | |||||||||||||||||||||||||||||||
£ 897.74 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
12061.W0286 | 51.1 | 30.3 | 25.6 | 25.0 | 86.5 | 102.5 | 60 | M16 | 5.0 | 5.0 | 16 | 1778 | M16 | 60 | 10.0 | 72.1 | 5.0 | 10.0 | 25.0 | 9.2 | 15 | 14 | 17 | 10.0 | 6 | |||||||||||||||||||||||||||||||
£ 979.79 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | h1 -1 |
h2 | h3 | l1 ±0.1 |
d1 min. |
d1 max. |
d2 tol. F7 |
d3 | d4 +0.3 |
d6 | d7 | Weight g |
d8 | Location hole d5 tol. H7 |
h4 | h5 -2 |
h6 | h7 | l2 | Stroke s1 | t1 | A/F1 | A/F2 | Clamping force max. kN |
No. of segments n |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12061.W0214 | 14.3 | 9.8 | 8.6 | 4.5 | 14.5 | 18.5 | 12 | M 4 | 2.0 | 2.0 | 4 | 19 | M 4 | 12 | 5.5 | 19.3 | 2.0 | 5.5 | 4.5 | 2.3 | 6 | 3 | 5 | 3.5 | 3 |
12061.W0218 | 16.6 | 11.5 | 10.4 | 5.5 | 18.5 | 22.5 | 15 | M 5 | 2.5 | 2.5 | 5 | 38 | M 5 | 15 | 7.5 | 22.8 | 2.5 | 7.5 | 5.5 | 2.3 | 7 | 4 | 5 | 4.5 | 3 |
12061.W0222 | 19.7 | 14.1 | 13.0 | 7.0 | 22.5 | 26.5 | 20 | M 6 | 3.0 | 3.0 | 6 | 62 | M 6 | 20 | 6.0 | 28.7 | 3.0 | 6.0 | 7.0 | 2.3 | 8 | 5 | 6 | 5.0 | 3 |
12061.W0226 | 19.7 | 14.1 | 13.0 | 7.0 | 26.5 | 30.5 | 20 | M 6 | 3.0 | 3.0 | 6 | 87 | M 6 | 20 | 6.0 | 28.9 | 3.0 | 6.0 | 7.0 | 2.3 | 8 | 5 | 6 | 5.0 | 3 |
12061.W0230 | 23.2 | 14.0 | 11.7 | 9.0 | 30.5 | 38.5 | 25 | M 6 | 4.0 | 4.0 | 6 | 133 | M 6 | 25 | 7.0 | 32.2 | 4.0 | 7.0 | 9.0 | 4.6 | 8 | 5 | 6 | 5.0 | 3 |
12061.W0238 | 27.2 | 18.0 | 15.5 | 11.0 | 38.5 | 46.5 | 30 | M 8 | 4.0 | 4.0 | 8 | 238 | M 8 | 30 | 7.5 | 39.2 | 4.0 | 7.5 | 11.0 | 4.6 | 10 | 6 | 8 | 6.5 | 6 |
12061.W0246 | 27.2 | 18.0 | 15.7 | 11.0 | 46.5 | 54.5 | 30 | M 8 | 4.0 | 4.0 | 8 | 327 | M 8 | 30 | 7.5 | 39.2 | 4.0 | 7.5 | 11.0 | 4.6 | 10 | 6 | 8 | 6.5 | 6 |
12061.W0254 | 40.7 | 23.7 | 19.1 | 15.0 | 54.5 | 70.5 | 45 | M10 | 5.0 | 5.0 | 10 | 658 | M10 | 45 | 9.0 | 54.7 | 5.0 | 9.0 | 15.0 | 9.2 | 12 | 8 | 10 | 8.0 | 6 |
12061.W0270 | 46.0 | 28.3 | 23.6 | 17.0 | 70.5 | 86.5 | 60 | M12 | 5.0 | 5.0 | 12 | 1286 | M12 | 60 | 10.0 | 63.0 | 5.0 | 10.0 | 17.0 | 9.2 | 15 | 10 | 12 | 10.0 | 6 |
12061.W0286 | 51.1 | 30.3 | 25.6 | 25.0 | 86.5 | 102.5 | 60 | M16 | 5.0 | 5.0 | 16 | 1778 | M16 | 60 | 10.0 | 72.1 | 5.0 | 10.0 | 25.0 | 9.2 | 15 | 14 | 17 | 10.0 | 6 |
Body: tool steel (1.2842), blackened.
Top cone: steel, case hardened, blackened and ground.
Ball: stainless steel (1.4112), hardened and burnished.
Tension spring: stainless steel, 1.4310 (AISI 301)
Suitable for concentric positioning and chucking inside holes with surfaces prone to damage.
Locking pin for precise ball positioning.
For deep installation applications, "d2 max." must be maintained for clearance.
Repeatability and rotational accuracy, ±0,025.
Suitable for perforated walls prone to damage, machining centres, welding devices, transfer units, assembly units etc.