Clamping Module - Single
flanged
Price & Availability | CAD | Order No. | h2 | l1 at d1 max. |
Type | d1 min. |
d1 max. |
d2 | h1 at d1 min. |
h1 at d1 max. |
A/F | Clamping force max. kN |
Torque to max. Nm |
Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12074.W0008 | 0.9 | 7.3 | Countersunk | 8 | 10.3 | M 4x0,70 | 4.6 | 5.5 | 3 | 2.1 | 0.9 | 3 | ||||||||||||||||||||||||||||||||||||||
£ 27.33 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
12074.W0010 | 1.1 | 9.1 | Countersunk | 10 | 12.3 | M 5x0,80 | 5.6 | 6.4 | 3 | 4.3 | 1.5 | 5 | ||||||||||||||||||||||||||||||||||||||
£ 27.33 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
12074.W0012 | 1.3 | 11.2 | Countersunk | 12 | 16.3 | M 6x1,00 | 7.0 | 8.6 | 4 | 7.3 | 2.1 | 9 | ||||||||||||||||||||||||||||||||||||||
£ 31.88 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
12074.W0016 | 1.6 | 16.2 | Countersunk | 16 | 22.0 | M 8x1,25 | 9.4 | 11.5 | 5 | 18.0 | 4.0 | 22 | ||||||||||||||||||||||||||||||||||||||
£ 34.16 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
12074.W0108 | 5.1 | 7.1 | Socket Head | 8 | 10.3 | M 4x0,70 | 4.6 | 5.5 | 3 | 2.7 | 1.5 | 4 | ||||||||||||||||||||||||||||||||||||||
£ 31.88 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
12074.W0110 | 6.2 | 9.0 | Socket Head | 10 | 12.3 | M 5x0,80 | 5.6 | 6.4 | 4 | 5.4 | 2.5 | 7 | ||||||||||||||||||||||||||||||||||||||
£ 31.88 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
12074.W0112 | 7.9 | 10.6 | Socket Head | 12 | 16.3 | M 6x1,00 | 7.0 | 8.6 | 5 | 9.1 | 5.0 | 11 | ||||||||||||||||||||||||||||||||||||||
£ 36.44 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
12074.W0116 | 10.4 | 15.4 | Socket Head | 16 | 22.0 | M 8x1,25 | 9.4 | 11.5 | 6 | 25.0 | 9.0 | 28 | ||||||||||||||||||||||||||||||||||||||
£ 40.99 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Steel (AISI 4140), 33-39 HRc, blackened.
Compact clamps to hold workpiece on an inside diameter. Wedge construction provides powerful clamping force. Generates both horizontal and vertical clamping force.
Clamps are suited to holding on cast or roughed holes. Contact point nature of clamp may result in marking of workpiece. Not recommended for use in accurately finished holes.