Price & Availability | CAD | Order No. | h1 ±0.01 |
h2 | h3 | Type | Size | d1 | d2 tol. G6 |
d3 | d4 | d5 | h4 | Stroke s1 ±0.02 |
A/F | Torque to max. Nm |
External form no. 12056 clamping force kN |
Internal form no. 12057 clamping force kN |
Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12055.W0065 | 35 | 27 | 12 | Base | 65 | 65 | 28 | 42 | M 8x1,25 | M 6 | 12 | 22 | 8 | 15 | 4.5 | 4.5 | 800 | ||||||||||||||||||||||||||||||||||||||
£ 831.11 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
12055.W0090 | 40 | 30 | 14 | Base | 90 | 90 | 42 | 60 | M10x1,5 | M 8 | 14 | 30 | 8 | 25 | 7.0 | 7.0 | 1700 | ||||||||||||||||||||||||||||||||||||||
£ 922.19 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
12055.W0120 | 45 | 33 | 16 | Base | 120 | 120 | 55 | 80 | M10x1,5 | M10 | 18 | 43 | 10 | 40 | 10.0 | 10.0 | 3500 | ||||||||||||||||||||||||||||||||||||||
£ 1,024.65 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
12055.W0160 | 50 | 36 | 18 | Base | 160 | 160 | 63 | 110 | M12x1,75 | M12 | 24 | 60 | 10 | 40 | 12.0 | 10.0 | 7100 | ||||||||||||||||||||||||||||||||||||||
£ 1,195.43 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Body: steel.
For use with jaws part no.s 12056 and 12057 for clamping on the external of a component (jaw no. 12056) or for clamping on internal bore of a component (jaw no. 12057). Order jaws separately.
Supplied with one diamond locating pin to suit.
Can achieve part location repeatability of ± 0,03 and jaw repeatability of ± 0,02. Max. clamping stroke of 0,3mm diameter.
To prevent damage or deformation, do not tighten the cam cylinder without a holding jaw installed.