Price & Availability | Order No. | h1 -1 |
h2 | h3 | l1 ±0.1 |
d1 min. |
d1 max. |
d2 tol. f7 |
d3 | d4 +0.3 |
d5 tol. H7 |
d6 | Weight g |
d7 | d8 | h4 | h5 -2 |
h6 | h7 +0.5 |
l2 ±0.1 |
Stroke s1 | t1 | A/F1 | A/F2 | Clamping force max. kN |
Torque to max. Nm |
||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12071.W0211 | 8.6 | 3.9 | 3.2 | 3.5 | 11.7 | 14.2 | 10 | M 4 | 1.5 | 10 | 1.5 | 9.0 | 4 | M 4 | 3.5 | 14.7 | 2.0 | 3.5 | 3.5 | 1.3 | 4 | 3 | - | 0.5 | 5 | |||||||||||||||||||||||||||||||
£ 321.10 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
12071.W0214 | 14.2 | 9.8 | 8.6 | 4.5 | 14.5 | 18.5 | 12 | M 4 | 2.0 | 12 | 2.0 | 20.0 | 4 | M 4 | 5.5 | 19.2 | 2.5 | 5.5 | 4.5 | 2.3 | 6 | 3 | 5 | 3.5 | 5 | |||||||||||||||||||||||||||||||
£ 344.51 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
12071.W0218 | 16.5 | 11.6 | 10.4 | 5.5 | 18.5 | 22.5 | 15 | M 5 | 2.5 | 15 | 2.5 | 39.0 | 5 | M 5 | 7.5 | 22.7 | 3.5 | 7.5 | 5.5 | 2.3 | 7 | 4 | 5 | 4.5 | 10 | |||||||||||||||||||||||||||||||
£ 380.76 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
12071.W0222 | 19.6 | 14.1 | 12.9 | 7.0 | 22.5 | 26.5 | 20 | M 6 | 3.0 | 20 | 3.0 | 60.0 | 6 | M 6 | 6.0 | 28.6 | 3.5 | 6.0 | 7.0 | 2.3 | 8 | 5 | 6 | 5.0 | 17 | |||||||||||||||||||||||||||||||
£ 426.85 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
12071.W0226 | 19.8 | 14.1 | 13.0 | 7.0 | 26.5 | 30.5 | 20 | M 6 | 3.0 | 20 | 3.0 | 86.0 | 6 | M 6 | 6.0 | 28.8 | 3.5 | 6.0 | 7.0 | 2.3 | 8 | 5 | 6 | 5.0 | 17 | |||||||||||||||||||||||||||||||
£ 470.45 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
12071.W0230 | 23.2 | 14.1 | 11.8 | 9.0 | 30.5 | 38.5 | 25 | M 6 | 4.0 | 25 | 4.0 | 125.0 | 6 | M 6 | 7.0 | 32.2 | 3.5 | 7.0 | 9.0 | 4.6 | 8 | 5 | 6 | 5.0 | 17 | |||||||||||||||||||||||||||||||
£ 509.48 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
12071.W0238 | 27.2 | 18.0 | 15.7 | 11.0 | 38.5 | 46.5 | 30 | M 8 | 4.0 | 30 | 4.0 | 233.0 | 8 | M 8 | 7.5 | 39.2 | 4.5 | 7.5 | 11.0 | 4.6 | 10 | 6 | 8 | 6.5 | 43 | |||||||||||||||||||||||||||||||
£ 560.01 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
12071.W0246 | 27.1 | 18.0 | 15.7 | 11.0 | 46.5 | 54.5 | 30 | M 8 | 4.0 | 30 | 4.0 | 323.0 | 8 | M 8 | 7.5 | 39.2 | 6.5 | 7.5 | 11.0 | 4.6 | 10 | 6 | 8 | 6.5 | 43 | |||||||||||||||||||||||||||||||
£ 697.58 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
12071.W0254 | 40.6 | 23.7 | 19.1 | 15.0 | 54.5 | 70.5 | 45 | M10 | 5.0 | 45 | 5.0 | 653.0 | 10 | M10 | 9.0 | 54.6 | 6.5 | 9.0 | 15.0 | 9.2 | 12 | 8 | 10 | 8.0 | 79 | |||||||||||||||||||||||||||||||
£ 749.43 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
12071.W0270 | 46.1 | 28.3 | 23.7 | 17.0 | 70.5 | 86.5 | 60 | M12 | 5.0 | 60 | 5.0 | 1271.0 | 12 | M12 | 10.0 | 63.1 | 6.5 | 10.0 | 17.0 | 9.2 | 15 | 10 | 12 | 10.0 | 141 | |||||||||||||||||||||||||||||||
£ 797.89 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
12071.W0286 | 51.2 | 30.3 | 25.6 | 25.0 | 86.5 | 102.5 | 60 | M16 | 5.0 | 60 | 5.0 | 1783.0 | 16 | M16 | 10.0 | 72.2 | 6.5 | 10.0 | 25.0 | 9.2 | 15 | 14 | 17 | 10.0 | 354 | |||||||||||||||||||||||||||||||
£ 876.39 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | h1 -1 |
h2 | h3 | l1 ±0.1 |
d1 min. |
d1 max. |
d2 tol. f7 |
d3 | d4 +0.3 |
d5 tol. H7 |
d6 | Weight g |
d7 | d8 | h4 | h5 -2 |
h6 | h7 +0.5 |
l2 ±0.1 |
Stroke s1 | t1 | A/F1 | A/F2 | Clamping force max. kN |
Torque to max. Nm |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12071.W0211 | 8.6 | 3.9 | 3.2 | 3.5 | 11.7 | 14.2 | 10 | M 4 | 1.5 | 10 | 1.5 | 9.0 | 4 | M 4 | 3.5 | 14.7 | 2.0 | 3.5 | 3.5 | 1.3 | 4 | 3 | - | 0.5 | 5 |
12071.W0214 | 14.2 | 9.8 | 8.6 | 4.5 | 14.5 | 18.5 | 12 | M 4 | 2.0 | 12 | 2.0 | 20.0 | 4 | M 4 | 5.5 | 19.2 | 2.5 | 5.5 | 4.5 | 2.3 | 6 | 3 | 5 | 3.5 | 5 |
12071.W0218 | 16.5 | 11.6 | 10.4 | 5.5 | 18.5 | 22.5 | 15 | M 5 | 2.5 | 15 | 2.5 | 39.0 | 5 | M 5 | 7.5 | 22.7 | 3.5 | 7.5 | 5.5 | 2.3 | 7 | 4 | 5 | 4.5 | 10 |
12071.W0222 | 19.6 | 14.1 | 12.9 | 7.0 | 22.5 | 26.5 | 20 | M 6 | 3.0 | 20 | 3.0 | 60.0 | 6 | M 6 | 6.0 | 28.6 | 3.5 | 6.0 | 7.0 | 2.3 | 8 | 5 | 6 | 5.0 | 17 |
12071.W0226 | 19.8 | 14.1 | 13.0 | 7.0 | 26.5 | 30.5 | 20 | M 6 | 3.0 | 20 | 3.0 | 86.0 | 6 | M 6 | 6.0 | 28.8 | 3.5 | 6.0 | 7.0 | 2.3 | 8 | 5 | 6 | 5.0 | 17 |
12071.W0230 | 23.2 | 14.1 | 11.8 | 9.0 | 30.5 | 38.5 | 25 | M 6 | 4.0 | 25 | 4.0 | 125.0 | 6 | M 6 | 7.0 | 32.2 | 3.5 | 7.0 | 9.0 | 4.6 | 8 | 5 | 6 | 5.0 | 17 |
12071.W0238 | 27.2 | 18.0 | 15.7 | 11.0 | 38.5 | 46.5 | 30 | M 8 | 4.0 | 30 | 4.0 | 233.0 | 8 | M 8 | 7.5 | 39.2 | 4.5 | 7.5 | 11.0 | 4.6 | 10 | 6 | 8 | 6.5 | 43 |
12071.W0246 | 27.1 | 18.0 | 15.7 | 11.0 | 46.5 | 54.5 | 30 | M 8 | 4.0 | 30 | 4.0 | 323.0 | 8 | M 8 | 7.5 | 39.2 | 6.5 | 7.5 | 11.0 | 4.6 | 10 | 6 | 8 | 6.5 | 43 |
12071.W0254 | 40.6 | 23.7 | 19.1 | 15.0 | 54.5 | 70.5 | 45 | M10 | 5.0 | 45 | 5.0 | 653.0 | 10 | M10 | 9.0 | 54.6 | 6.5 | 9.0 | 15.0 | 9.2 | 12 | 8 | 10 | 8.0 | 79 |
12071.W0270 | 46.1 | 28.3 | 23.7 | 17.0 | 70.5 | 86.5 | 60 | M12 | 5.0 | 60 | 5.0 | 1271.0 | 12 | M12 | 10.0 | 63.1 | 6.5 | 10.0 | 17.0 | 9.2 | 15 | 10 | 12 | 10.0 | 141 |
12071.W0286 | 51.2 | 30.3 | 25.6 | 25.0 | 86.5 | 102.5 | 60 | M16 | 5.0 | 60 | 5.0 | 1783.0 | 16 | M16 | 10.0 | 72.2 | 6.5 | 10.0 | 25.0 | 9.2 | 15 | 14 | 17 | 10.0 | 354 |
Body: tool steel, blackened.
Top cone: case hardened stainless steel 1.4112, blackened and ground.
Ball: stainless steel, 1.4034. hardened and ground.
Spring: stainless steel, 1.4310 (AISI 301).
For deep installation applications, "d2 max." must be maintained for clearance. A locking pin can be used for precise ball positioning.
Suitable for concentric positioning and chucking inside holes, repeatability and rotary accuracy ±0,025.
Precise self-centering, providing clamping and positioning of components.
If machining delicate components, see parts 12061.