Price & Availability | Order No. | For T-slot | w1 | w2 | h1 min. |
h1 max. |
h2 | h3 | l1 max. |
l2 | l3 | l4 | Stroke s1 | A/F | Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12318.W0012 | 12-14 | 40 | 13 | 3 | 33.5 | 25.4 | 20 | 128 | 82 | 8 | 19 | 3.0 | 13 | 840 | |||||||||||||||||||||||||||||||||||||
£ 497.49 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
12318.W0014 | 12-18 | 65 | 19 | 20 | 60.0 | 40 | 30 | 177 | 113 | 12 | 29 | 6.0 | 16 | 3020 | |||||||||||||||||||||||||||||||||||||
£ 503.59 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
12318.W0024 | 20-30 | 75 | 26 | 33 | 73.0 | 40 | 36 | 224 | 135 | 12 | 29 | 7.5 | 18 | 4880 | |||||||||||||||||||||||||||||||||||||
£ 681.16 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
12318.W0036 | 32-42 | 90 | 38 | 51 | 91.5 | 40 | 46 | 256 | 152 | 12 | 34 | 10.0 | 21 | 7715 | |||||||||||||||||||||||||||||||||||||
£ 991.87 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Body: steel, tempered.
Clamping jaws: steel, case hardened.
Reversible clamping jaws with smooth side for machined workpieces and serrated side for rough clamping surfaces.
The large clamping surface makes these solid clamping jaws suitable for laterally clamping workpieces. We recommend using two clamping studs for fastening the solid clamping jaw on the machine table. Screws for T-slots No. 21000 - two screws per clamping jaw - should be ordered separately as a fastening bolt depending on the width of the machine T-slot.
*Clamping forces F1 and F2 depend on the T-slot size.