T-Slot Clamp, Set
low profile
Units | Price/unit after discount | Applied Discount |
1 | £ 308.87 | 0% |
10 | £ 277.98 | 10% |
20 | £ 262.54 | 15% |
50 | £ 247.10 | 20% |
100 | £ 216.21 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 308.87 | 0% |
10 | £ 277.98 | 10% |
20 | £ 262.54 | 15% |
50 | £ 247.10 | 20% |
100 | £ 216.21 | 30% |
Body: steel (C45), black oxide finish.
Jaw: steel (42CrMo), tempered. Black oxide finish. Precision ground.
Shaft: steel (42CrMo), black oxide finish.
A screw type clamping mechanism allows a long clamping stroke and firm clamping. The precision-ground jaw is perfect for clamping the workpiece on its finished surface.
The jaw provides downward force to prevent part lift.
Can be clamped with both hex wrench and spanner.