Price & Availability | CAD | Order No. | Type | Clamping stroke s1 | d1 | d2 | d3 | l1 | l2 | l3 | l4 | l5 | l6 | h1 | h2 | Weight g |
h3 | h4 | h5 | h6 | h7 | w1 | w2 | w3 | w4 | w5 | r1 | Advance stroke s2 | Clamping force max. kN |
Operating load max. N |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10982.W0145 | Light Duty | 0.3 | - | - | - | - | - | - | - | - | - | - | - | 600 | - | - | - | - | 14 | - | - | - | - | - | - | 0.8 | 0.6 | 40 | ||||||||||||||||||||||||||||||||||||||
£ 245.16 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
10982.W0160 | Light Duty | 0.4 | - | - | - | - | - | - | - | - | - | - | - | 1320 | - | - | - | - | 18 | - | - | - | - | - | - | 0.8 | 1.2 | 50 | ||||||||||||||||||||||||||||||||||||||
£ 322.07 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
10982.W0245 | Standard | 1.6 | 6.6 | M 4x0,7 Depth 6 | M 4x0,7-5L | 51 | 48 | 20 | 13 | 3 | 51.5 | 32 | 27 | 620 | 18 | 18 | 18 | 8 | 19 | 75 | 45 | 15 | 60 | 30 | 63 | - | 2.0 | 150 | ||||||||||||||||||||||||||||||||||||||
£ 245.16 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
10982.W0260 | Standard | 2.2 | 8.6 | M 4x0,7 Depth 8 | M 5x0,8-6L | 67 | 63 | 25 | 17 | 4 | 67.0 | 40 | 33 | 1360 | 22 | 22 | 22 | 10 | 24 | 100 | 60 | 20 | 80 | 40 | 80 | - | 3.0 | 200 | ||||||||||||||||||||||||||||||||||||||
£ 322.07 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | Type | Clamping stroke s1 | d1 | d2 | d3 | l1 | l2 | l3 | l4 | l5 | l6 | h1 | h2 | Weight g |
h3 | h4 | h5 | h6 | h7 | w1 | w2 | w3 | w4 | w5 | r1 | Advance stroke s2 | Clamping force max. kN |
Operating load max. N |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10982.W0145 | Light Duty | 0.3 | - | - | - | - | - | - | - | - | - | - | - | 600 | - | - | - | - | 14 | - | - | - | - | - | - | 0.8 | 0.6 | 40 |
10982.W0160 | Light Duty | 0.4 | - | - | - | - | - | - | - | - | - | - | - | 1320 | - | - | - | - | 18 | - | - | - | - | - | - | 0.8 | 1.2 | 50 |
10982.W0245 | Standard | 1.6 | 6.6 | M 4x0,7 Depth 6 | M 4x0,7-5L | 51 | 48 | 20 | 13 | 3 | 51.5 | 32 | 27 | 620 | 18 | 18 | 18 | 8 | 19 | 75 | 45 | 15 | 60 | 30 | 63 | - | 2.0 | 150 |
10982.W0260 | Standard | 2.2 | 8.6 | M 4x0,7 Depth 8 | M 5x0,8-6L | 67 | 63 | 25 | 17 | 4 | 67.0 | 40 | 33 | 1360 | 22 | 22 | 22 | 10 | 24 | 100 | 60 | 20 | 80 | 40 | 80 | - | 3.0 | 200 |
Body: steel (C45), black oxide finish.
Jaw/handle shaft: steel (C45), tempered. Black oxide finish, precision-ground.
Handle: steel (42CrMo), tempered. Electroless nickel plated (light-duty type), black oxide finish (standard type).
The cam handle allows fast clamping in a single operation. Spring-loaded light duty version distributes constant clamping force. Standard version allows the adjustment of clamping force depending on operating loads. Precision-ground jaw is perfect for clamping the workpiece on its finished surface. The jaw provides downward force to prevent part lift.