Units | Price/unit after discount | Applied Discount |
1 | £ 198.27 | 0% |
3 | £ 188.36 | 5% |
5 | £ 178.44 | 10% |
10 | £ 168.53 | 15% |
Units | Price/unit after discount | Applied Discount |
1 | £ 198.27 | 0% |
3 | £ 188.36 | 5% |
5 | £ 178.44 | 10% |
10 | £ 168.53 | 15% |
Body: tool steel, hardened, bright.
Clamping segments: tool steel, hardened, ground and blackened.
Spring: steel, screw grade 12,9.
Ideal for horizontal or vertical clamping of multiple parts. Tighten the socket head cap screw to move clamping segments outwards to press the workpiece(s) against a fixed stop. Can be mounted in a threaded hole or T-slot.
"f*" is the float around the clamping screw centre.
Double taper clamps provide higher clamping force.
Taper clamps with interchangeable jaws are ideal where short runs of different parts are required. Economies can be achieved through changing only the jaw, rather than the whole clamp.
Jaw Hardness-12430.W0008 to .W0116: 48-52 HRC.
12430.W0608 and .W0616: X=30-34, Y=48-52 HRC.
12430.W0508 to .W0516 and 12430.W808 to .W0816: 30-34 HRC.
Taper surfaces ground, for increased precision.