Price & Availability | Order No. | h1 min. |
h1 max. |
d1 | d2 | d3 | Static load max. kN |
Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
14130.W0001 | 75 | 125 | 50 | 12 | 30x4 | 30 | 920 | |||||||||||||||||||||||||||||||||||||
£ 290.08 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Body: aluminium.
Spindle: steel, heat treated with trapezoidal self-locking thread.
Thread protected against swarf ingress.
For individual parts and to make up greater heights please see no. 14140.
Set contents:
1 x main screwjack
1 x large spacer (25,0mm)
1 x small spacer (12,5mm)
1 x aluminium base
1 x magnetic base
Max. static load (kN.) applies up to maximum height of 350mm. Do not use above these heights.
Main screw jack has a centering hole Ø12mm, for fitting of support and positioning pads nos. 15030 - 15080.
Do not adjust screw jack under load.