Units | Price/unit after discount | Applied Discount |
1 | £ 93.68 | 0% |
3 | £ 89.00 | 5% |
5 | £ 84.31 | 10% |
10 | £ 79.63 | 15% |
Units | Price/unit after discount | Applied Discount |
1 | £ 93.68 | 0% |
3 | £ 89.00 | 5% |
5 | £ 84.31 | 10% |
10 | £ 79.63 | 15% |
Body & base: aluminium 400 N/mm² tensile strength.
Spindle: steel, tempered.
Trapezoidal thread, self-locking with end stop.
See technical pages for the table of locating pad and support locating element suitability.
Greater heights can be achieved by combining screw jacks with the centering support pad no. 15060.
The swarf is absorbed into the aluminium base thereby protecting the machine table. Particularly useful for delicate machine tables and high precision machines.
Do not adjust screw jacks under load.