Screw Jack
aluminium
Price & Availability | Order No. | h1 min. |
h1 max. |
h3 | h4 | d1 | d2 | d3 | A/F | Static load max. kN |
With locating pins 12x80 h2 min. - h2 max. |
With locating pins 12x50 h2 min. - h2 max. |
Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15200.W0007 | 55 | 75 | 22 | 16.5 | 50 | 34 | 12 | 46 | 30 | 113-133 | 82-102 | 680 | |||||||||||||||||||||||||||||||||||||
£ 206.09 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||
15200.W0011 | 75 | 115 | 22 | 16.5 | 50 | 34 | 12 | 46 | 30 | 132-172 | 102-142 | 550 | |||||||||||||||||||||||||||||||||||||
£ 215.07 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Body: steel, tempered.
Spindle: M30x1,5 fine thread with end stop.
Comes with 2 locating pins (Ø12x50 and Ø12x80). Centering hole Ø12 mm. The M30x1,5 fine thread makes precise adjustment possible whilst preventing the work-piece from turning.
See technical pages for the table of locating pad and support locating element suitability.
A bearing insert prevents the workpiece turning whilst the jack is adjusted.