Units | Price/unit after discount | Applied Discount |
1 | £ 351.47 | 0% |
3 | £ 316.32 | 10% |
5 | £ 298.75 | 15% |
10 | £ 281.18 | 20% |
20 | £ 263.60 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 351.47 | 0% |
3 | £ 316.32 | 10% |
5 | £ 298.75 | 15% |
10 | £ 281.18 | 20% |
20 | £ 263.60 | 25% |
Body: steel, tempered.
Base: magnetic.
Spindle: M30x1,5 fine thread with end stop.
With 2 locating pins (Ø12x50 and Ø12x80). Centering hole Ø12mm. The M30x1.5 fine thread makes precise adjustment possible whilst also preventing the workpiece from turning.
See technical pages for the table of locating pad and support locating element compatibility.
A bearing insert prevents the workpiece from turning whilst the jack is adjusted. These screw jacks can be placed on other screw jacks (using a centering pad) to build up heights of up to 1370mm.