Screw Jack
aluminium
Price & Availability | Order No. | h1 min. |
h1 max. |
d1 | d2 | w1 | w2 | l1 | A/F | Static load max. kN |
Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15320.W0030 | 200 | 300 | 12 | 40x7 | 26 | 190 | 220 | 65 | 80 | 8000 | |||||||||||||||||||||||||||||||||||||
£ 482.63 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
15320.W0046 | 290 | 470 | 12 | 40x7 | 26 | 190 | 220 | 65 | 60 | 10000 | |||||||||||||||||||||||||||||||||||||
£ 581.54 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
15320.W0075 | 430 | 750 | 12 | 40x7 | 26 | 190 | 220 | 65 | 50 | 13000 | |||||||||||||||||||||||||||||||||||||
£ 737.40 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
15320.W0125 | 710 | 1250 | 12 | 40x7 | 26 | 190 | 220 | 65 | 40 | 18000 | |||||||||||||||||||||||||||||||||||||
£ 971.21 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Housing: cast steel, enamelled.
Spindle: carbon steel, trapezoidal thread 40x7.
With Ø12mm centering hole.
See technical pages for the table of locating pad and support locating element suitability.
Do not adjust screw jacks under load.