Screw Jack
aluminium
Price & Availability | Order No. | Size | h1 min. |
h1 max. |
d1 | A/F1 | A/F2 | Static load max. kN |
Weight g |
||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15520.W0070 | 70 | 56 | 70 | 39x3 | 41 | 60 | 30 | 950 | |||||||||||||||||||||||||||||||
£ 88.79 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Body: steel, tempered, burnished.
Ball: steel, hardened.
Used as a point support, this heavy-duty screw jack is designed to support and align cast iron or forged components. Alignment can be made to 0,1mm.
The pivoting ball minizises the friction and reduces the required operating forces. The use of a point-type support reduces the transmission of turning forces generated by the machine spindle.