Universal Step Blocks
Units | Price/unit after discount | Applied Discount |
1 | £ 15.87 | 0% |
5 | £ 14.28 | 10% |
15 | £ 13.49 | 15% |
25 | £ 12.70 | 20% |
Units | Price/unit after discount | Applied Discount |
1 | £ 15.87 | 0% |
5 | £ 14.28 | 10% |
15 | £ 13.49 | 15% |
25 | £ 12.70 | 20% |
Heat-treated steel, enamelled.
When used as a pair, these blocks are compatible with all our clamps. However, when used individually, they can be used with clamp no. 10020.
Step increments: vertical 4,65mm,
horizontal 2,30mm.
Sold individually. Dimensions h1 and h2 are when step blocks used as a pair.