Adj. Plain Clamps
with adjusting screw
Price & Availability | CAD | Order No. | Size | For T-slot | d1 | d3 | d5 | h1 min.|max. |
h2 | h3 | l1 | l2 | Torque to d2 max. Nm |
Torque to d4 max. Nm |
w1 | w2 | w3 | A/F | Load capacity for static load max. kN |
Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10588.W0222 | 22 | 14 | M12 | 40 | M12 | 9-74 | 98 | 67 | 65 | 30-58 | 13.5 | 55 | 52 | 13 | 14.5 | 6 | 22 | 1120 | ||||||||||||||||||||||||||||||||||||||
£ 408.71 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
10588.W0230 | 30 | 14 | M12 | 70 | M16 | 13-129 | 146 | 101 | 130 | 37-106 | 13.5 | 100 | 68 | 18 | 22.5 | 8 | 30 | 4600 | ||||||||||||||||||||||||||||||||||||||
£ 554.09 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
10588.W0243 | 43 | 18 | M16 | 150 | M20 | 16-147 | 175 | 116 | 150 | 48-114 | 17.5 | 200 | 75 | 20 | 25.0 | 10 | 43 | 6844 | ||||||||||||||||||||||||||||||||||||||
£ 642.87 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
10558.W0249 | 49 | 22 | M20 | 200 | M24 | 16-169 | 207 | 140 | 170 | 68-172 | 22.0 | 220 | 85 | 25 | 29.0 | 12 | 49 | 10870 | ||||||||||||||||||||||||||||||||||||||
£ 869.42 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Steel, tempered, alloyed and galvanised (black).
Complete with three-step support element, clamping unit and mounting kit.
Three step clamping:
1. Position clamp on table and tighten to correct torque.
2. Adjust the clamping arm.
3. Tighten the clamping screw to clamp part (tighten to correct torque).
Not suitable for use on injection moulding, die casting machines or presses.