Adj. Plain Clamps
with adjusting screw
Price & Availability | CAD | Order No. | d1 | h1 | l1 | l2 +1 |
l3 | l4 | w1 | w2 tol. H12 |
Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10592.W0112 | M12 | 20 | 134 | 70 | 50 | 13 | 45 | 14 | 874 | ||||||||||||||||||||||||||||||||||||||
£ 167.28 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
10592.W0116 | M16 | 35 | 213 | 120 | 50 | 17 | 55 | 18 | 2534 | ||||||||||||||||||||||||||||||||||||||
£ 261.61 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Steel, heat-treated, black coated.
The height adapter for compact clamps allows a clamping height increase.
When using multiple height adapters, the screws ISO 10642 or DIN 7984 have to be replaced by screws extended by the dimension h1.